BURNDY
MD68
MD68

HYTOOL™ Hand-Operated Crimper, BG (5/8) and D3 grooves; 24" Straight fiberglass handles

Brand:

Burndy

Catalog ID:

MD64

Crimper, BG & D3 Grooves; 24" Straight Fiberglass Handles.

Fiberglass Rated At 100 KV Per Foot For 5 Minutes

Product details

General

Application

Crimping

Application - For Use On

Copper, Aluminum, ACSR, Steel, Copperweld, Alumoweld, 6201, 5005, Compressed and Compact Conductors

Catalog Number

MD64

Crimp Force Capacity

4.5 ton

Die Type

W Die and X Die

EU RoHS Indicator

Yes

Tool Type

Hand Operated Crimper

Trade Name

HYTOOL™

Type

Crimper

UPC

781810446058

UPC 12 Digit

7818104460588

Dimensions

Length

31.5 in

Weight

8.25 lb

Width

7.5 in

Conductor Related

Crimping Ranges

Taps: Copper: #10 sol. to 2/0 str., Aluminum & ACSR: #14 sol. to 4/0 ACSR; Stirrups: #6 to 4/0 ACSR; Overhead Full Tension Deadends, Full Tension Splices and Terminals: #10 str. to 4/0 ACSR; Installs Splices, Taps or Terminations: #8 to 500 kcmil Copper Stranded, #8 to 350 kcmil Copper Flex, #8 to 350 kcmil Aluminum

Certifications And Compliance

Buy American Compliant

Yes

Standards - RoHS Compliance Status

EX

Logistics

Minimum Pack Quantity

1

Package Contents

Tool only

Resources and downloads