BURNDY
BUR_PPHID-264549_MD6HS
BUR_PPHID-264549_MD6HS

MD6 Hotstick Tool, Forged Steel Jaws BG & D3, 60" Fiberglass Pole

Brand:

Burndy

Catalog ID:

MD6HS60

MD6 Hotstick Tool, BG & D3 Grooves, 60" Fiberglass Pole.

Product details

General

Application

Crimping

Application - For Use On

Copper, Aluminum, ACSR, Steel, Copperweld, Alumoweld, 6201, 5005, Compressed and Compact Conductors

Catalog Number

MD6HS60

Crimp Force Capacity

4.5 ton

Die Type

W Die and X Die

Tool Type

Hot Stick

Trade Name

HYTOOL™

Type

Crimper

UPC

781810446010

UPC 12 Digit

7818104460100

Dimensions

Length

69 in

Weight

15.5 lb

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Logistics

Minimum Pack Quantity

1

Package Contents

Tool only

Resources and downloads

Customer Notices

Specifications

Product Cross Section Image(s)

Sales Drawings