Penetrox_Groupshot_Image
Penetrox_Groupshot_Image

PENA13QT, Oxide Inhibitor, Quart Container

Brand:

Burndy

Catalog ID:

PENA13QT

Oxide Inhibiting Electrical Joint Compound, 1 Quart, For Al-Al, Al-Cu & Al Conduit Threads / Insulated Cable.

Features: PENETROX A-13 Consists Of A Nonpetroleum Base Vehicle In Which Zinc Particles Are Suspended, Recommended For Aluminum To Aluminum, Aluminum To Copper Applications And Aluminum Conduit Threads, Compatible With Insulating Materials Such As Rubber, Or Polyethylene, UL Listed And Recommended For All Voltages, Dropping Point (minimum): 500 DEG F, Pour Point(maximum): -10 DEG F, Container Consist Of: Non - Petroleum Base Vehicle In Which Zinc Particles Are Suspended, Penetration (unworked): 250 In Accordance To ASTM D217 Indicates The Consistency Of A Grease

Product details

General

Application
For Aluminum To Copper, Aluminum To Aluminum, Aluminum To Conduit
Application - For Use On
Aluminum to Aluminum;Aluminum to Conduit;Aluminum to Copper
Container Type
Tub
EU RoHS Indicator
Yes
Pour Point
-40 °F
Sub Brand
PENETROX
Temperature - Dropping Point Fahrenheit
350 °F
Trade Name
PENETROXâ„¢
Type
A13
UPC
781810592922
UPC 12 Digit
7818105929222
Viscosity at 100 Fahrenheit
250 °F

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
Yes

Logistics

Container Size
1 Quart
Minimum Pack Quantity
1