BURNDY
PAT600LILCBPB
PAT600LILCBPB

PATRIOT® 6-Ton Latch Head Battery Crimper, No Batteries, No Charger, Nylon Pro Bag

OR

Brand:

Burndy

Catalog ID:

PAT600LILCBPB

PAT600 6T Latch Head Battery Crimper, No Batteries, No Charger, Nylon Pro Bag.

The PATRIOT® PAT600 6-ton battery crimper features a latch head design, 180° head rotation, and enhanced clearance for tap connections. Capable of crimping #8 AWG - 600 kcmil with its permanent D3 groove and use of W and X style dies. Its high speed pump completes a crimp in approximately 3 seconds.

  • Specialized latch head design with 180° rotation
  • Permanent D3 crimp groove accepts all W Dies
  • High speed pump completes crimp in approximately 3 seconds
  • Enhanced clearance for tap connections
  • Ergonomically balanced

Product details

General

Application

Crimping

Application - For Use On

Copper, Aluminum Terminals and Splices

Battery Type

No Batteries Included (Accepts 2.0Ah-6.0Ah Makita LI Batteries)

Catalog Number

PAT600LILCBPB

Container Type

Nylon Pro Bag

Crimp Force Capacity

6 ton

Die Type

W Die and X Die

Power Source

No Charger

Tool Type

Battery Actuated Crimper

Trade Name

PATRIOT®

Type

Crimper

UPC

621945562226

UPC 12 Digit

621945562226

Dimensions

Dimensions

14.50 in x 3.50 in x 13.75 in

Height

13.75 in

Length

14.5 in

Weight

8.65 lb

Width

3.5 in

Electrical Ratings

Operating Voltage

18 VDC

Conductor Related

Crimping Ranges

Copper: #8 AWG - 600 kcmil; Copper Flex: #8 AWG - 350 kcmil; Aluminum: #8 AWG - 350 kcmil

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Package Contents

Crimper, Lanyard, Nylon Pro Bag

Pallet Quantity

12