
Brand: Burndy
Catalog ID: PAT644LILCBPB
The PATRIOT® PAT644 dieless latch head crimper offers 355° head rotation and features range taking capabilities to crimp #4 AWG – 1000 kcmil. Compliant connections when used with the BURNDY® Engineered System.
Application
Crimping
Application - For Use On
Copper, Aluminum, ACSR Terminals and Splices, Cable Pulling Heads
Battery Type
No Batteries Included (Accepts 2.0Ah-6.0Ah Makita LI Batteries)
Catalog Number
PAT644LILCBPB
Container Type
Nylon Pro Bag
Crimp Force Capacity
11 ton
Die Type
Dieless
Power Source
No Charger
Series
PATRIOT® Series
Tool Type
Battery Actuated Crimper
Trade Name
PATRIOT®
Type
Crimper
UPC
621945561762
Dimensions
15.62 in x 3.25 in x 14.12 in
Height
14.12 in
Length
15.62 in
Weight
14.55 lb
Width
3.25 in
Operating Voltage
18 VDC
Crimping Ranges
Copper: #4 AWG - 1000 kcmil; Copper Flex: #2 AWG - 777 kcmil; Aluminum: #6 AWG - 900 kcmil; ACSR #4 AWG - 556.5 kcmil
Standards - RoHS Compliance Status
EX
Crimp Force Capacity
11 ton
Battery Type
No Batteries Included (Accepts 2.0Ah-6.0Ah Makita LI Batteries)
Power Source
No Charger
Carton Quantity
1
Minimum Pack Quantity
1
Package Contents
Crimper, Lanyard, Nylon Pro Bag
Pallet Quantity
12