BURNDY
Penetrox_Groupshot_Image
Penetrox_Groupshot_Image

PENA4, Oxide Inhibitor, 4 ounce

Brand:

Burndy

Catalog ID:

PENA4

Oxide Inhibiting Electrical Joint Compound, 4 OZ, For Al-Al, Al-Cu & Al Conduit Threads.

  • PENETROX™ Oxide Inhibiting Joint Compounds are available in many types
  • PENETROX A is a natural compound recommended for aluminum to aluminum, aluminum to copper connections and aluminum conduit threads, it is not recommended for use with rubber or polyethylene insulated conductors
  • PENETROX A13 is a synthetic base compound with evenly suspended zinc particles recommended for aluminum to aluminum, aluminum to copper, and also aluminum conduit threads
  • PENETROX E is a synthetic base with evenly suspended copper particles, recommended for copper to copper, copper threads, and all grounding applications

consists of a natural (petroleum) base vehicle in which zinc particles are suspended,UL Listed to 600 volts

Product details

General

Application

Aluminum to Aluminum, Aluminum to Conduit, Aluminum to Copper

Application - For Use On

Aluminum to Aluminum;Aluminum to Conduit;Aluminum to Copper

Catalog Number

PENA4

Container Type

Squeeze Bottle

EU RoHS Indicator

Yes

Pour Point

-15 °F

Sub Brand

PENETROX

Temperature - Dropping Point Fahrenheit

230 °F

Trade Name

PENETROX™

Type

Sealing compound

UPC

781810593103

UPC 12 Digit

7818105931033

Viscosity at 100 Fahrenheit

305 °F

Certifications And Compliance

Buy American Compliant

Yes

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

12

Container Size

4 oz

Minimum Pack Quantity

1

Pallet Quantity

4032