BURNDY
BUR_SKU-PENAGAL_PRODIMAGE
BUR_SKU-PENAGAL_PRODIMAGE

PENAGAL, Oxide Inhibitor, Galloon Container

Brand:

Burndy

Catalog ID:

PENAGAL

Oxide Inhibiting Electrical Joint Compound, 1 Gallon, For Al-Al, Al-Cu & Al Conduit Threads.

  • PENETROX™ Oxide Inhibiting Joint Compounds are available in many types
  • PENETROX A is a natural compound recommended for aluminum to aluminum, aluminum to copper connections and aluminum conduit threads, it is not recommended for use with rubber or polyethylene insulated conductors
  • PENETROX A13 is a synthetic base compound with evenly suspended zinc particles recommended for aluminum to aluminum, aluminum to copper, and also aluminum conduit threads
  • PENETROX E is a synthetic base with evenly suspended copper particles, recommended for copper to copper, copper threads, and all grounding applications

Features: PENETROX A Consists Of A Natural (Petro - Leum) Base Vehicle In Which Zinc Particles Are Suspended, For Aluminum To Aluminum, Aluminum To Copper Applications And Aluminum Conduit Threads, It Is Not Recommended For Use With Rubber And Polyethylene Insulated Conductors, UL Listed To 600 Volts, Container Consist Of: Natural (Petroleum) Base Vehicle With Zinc Particles Suspended, Pour Point(maximum): -15 DEG F, Dropping Point (minimum): 230 DEG F, Penetration (unworked): 230 In Accordance To ASTM D217, Voltage Rating: 600 V

Product details

General

Application

For Aluminum To Copper, Aluminum To Aluminum, Aluminum To Conduit

Application - For Use On

Aluminum to Aluminum;Aluminum to Conduit;Aluminum to Copper

Catalog Number

PENAGAL

Container Type

Can

EU RoHS Indicator

Yes

Pour Point

-15 °F

Sub Brand

PENETROX

Temperature - Dropping Point Fahrenheit

230 °F

Trade Name

PENETROX™

Type

A

UPC

781810593004

UPC 12 Digit

7818105930044

Viscosity at 100 Fahrenheit

305 °F

Certifications And Compliance

Buy American Compliant

Yes

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Container Size

1 Gallon

Minimum Pack Quantity

1