BURNDY
Pin_Terminals
Pin_Terminals

PTV18, Vinyl Pin Terminal For 22 - 18 AWG

Brand:

Burndy

Catalog ID:

PTV18

Vinyl Pin Terminal For 22 - 18 AWG.

PTV18.

  • Vinyl Insulation
  • Color-coded barrels
  • Provides an easy and effective way to terminate stranded wire into European/Metric-style terminal blocks

Product details

General

Catalog Number

PTV18

Connector Type

Pin Terminal

Insulation Type

Vinyl

Trade Name

VINYLUG™

UPC

781810530603

UPC 12 Digit

7818105306033

Dimensions

Dimension - B Length inch

0.19 in

Dimension - Length Overall inch

0.8 in

Dimension - Pad Size inch

0.41 in

Dimension - Pad Width inch

0.07 in

Dimension - Strip Length inch

5/16 in

Conductor Related

Conductor - Copper Solid Size Range

22 AWG-18 AWG

Conductor - Copper Str Size Range

22 AWG-18 AWG

Conductor Size

22 - 18 AWG

Conductor Type

  • CU C Solid-Size
  • CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

NC

UL Listed

No

Logistics

Minimum Pack Quantity

100