BURNDY
BUR_PPHID-268019_FT4B500
BUR_PPHID-268019_FT4B500
Discontinued

FT3B500, Power Distribution Block

Brand:

Burndy

Catalog ID:

FT3B500

Power Distribution Block, Max. 2 Wires per Phase, 400-500 kcmil (Run), 6 AWG-500 kcmil (Tap).

Product details

General

Catalog Number

FT3B500

Connector Type

Power Distribution Block

Hex Size

3/8

Installation Torque Recommended in-lb

375 LBS/in

Material

Aluminum

Temperature Rating

194

Trade Name

U-BLOK™

UPC

781810113530

UPC 12 Digit

7818101135300

Dimensions

Dimension - Height fraction

4-1/8

Dimension - Height inch

4.13 in

Dimension - Height mm

105 mm

Dimension - L Length Overall mm

149 mm

Dimension - Length Overall inch

5.88 in

Dimension - Width fraction

3-7/8 in

Dimension - Width inch

3.88 in

Dimension - Width mm

99 mm

Weight

2.125 lb

Electrical Ratings

Rating - Minimum Voltage

600

Conductor Related

Conductor - AL Str Run Range

400-500 Kcmil

Conductor - AL Str Tap Range

6-500 kcmil

Conductor - Copper Str Run Range

400-500 Kcmil

Conductor - Copper Str Tap Range

6-500 kcmil

Number of Conductors

2

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Minimum Pack Quantity

1

Resources and downloads

Customer Notices

Specifications

Product Cross Section Image(s)

Sales Drawings