BURNDY
Q3A344N_Photo_ColorCMYK
Q3A344N_Photo_ColorCMYK

Q3A464N, Three Conductor Four Hole Mounting Heavy Duty Copper Lug Connector, 1100-1500 kcmil, 1/2" Stud, 1-3/4" Spacing, 3 Screws

Brand:

Burndy

Catalog ID:

Q3A464N

Copper Terminal, 4 Hole, 1100-1500 kcmil, 1/2" Stud, 1-3/4" Stud Hole Spacing, 3 Screws.

  • QIKLUG™ Terminals feature compact size, high copper alloy terminal for joining cables to equipment pads or bars
  • Each element accommodates a wide range of cable
  • One-wrench installation

Product details

General

Catalog Number

Q3A464N

Connector Type

Tri Clamp

Installation Torque Recommended in-lb

600 LBS/in

Installation Torque Recommended Run in-lb

600 in-lb

Material

Copper

Physical Attribute - Number of Holes

4

Physical Attribute - Number of Screws

3

Physical Attribute - Screw Type

Hexagonal Bolt

Plated

N

Plating Type

Unplated

Temperature Rating

194

Trade Name

QIKLUG™

Type

Bolted Lugs & Terminals

UPC

781810006016

UPC 12 Digit

7818100060166

Dimensions

Dimension - Bolt Size fraction

1/2

Dimension - D inch

3.25 in

Dimension - F Width Center to Center inch

1.75 in

Dimension - Height fraction

3-1/8

Dimension - Height inch

2.94 in

Dimension - Height mm

74.7 mm

Dimension - Hole Size fraction

9/16

Dimension - Hole Size inch

0.56 in

Dimension - Hole Size mm

14 mm

Dimension - L Length Overall mm

140 mm

Dimension - Length Overall inch

5.50 in

Dimension - N inch

0.62 in

Dimension - Pad Width inch

3.50 in

Dimension - Stud Size inch

1/2

Dimension - Width fraction

7-7/8 in

Dimension - Width inch

6.81 in

Electrical Ratings

Rating - Minimum Voltage

600

Conductor Related

Conductor - Copper Str Size

1100 Kcmil;1500 Kcmil

Conductor - Copper Str Size Range

1100 Kcmil-1500 Kcmil

Conductor Size

1100-1500 KCMIL

Conductor Type

  • CU C Str-Size
  • CU C Solid-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Logistics

Minimum Pack Quantity

1

Resources and downloads