BURNDY
QA
QA

QA462NTN, Tin Plated Heavy Duty Two Hole Mounting Copper Lug Connector, 1100-1500 kcmil, 1/2" Stud, 1-3/4" Spacing, 1 Screw

Brand:

Burndy

Catalog ID:

QA462NTN

High Cu Alloy Terminal, Heavy Duty, 2-NEMA Holes, 1100 - 1500 kcmil Commercial, 1300 Navy, 1 Screw, Electro-Tin Plated, 0.56" Hole Dia.

  • QIKLUG™ Terminals feature compact size, high copper alloy terminal for joining cables to equipment pads or bars
  • Each element accommodates a wide range of cable
  • One-wrench installation

Product details

General

Connector Type

Single Clamp

Installation Torque Recommended in-lb

600 LBS/in

Material

Copper

Physical Attribute - Number of Holes

2

Physical Attribute - Number of Screws

1

Physical Attribute - Screw Type

Hexagonal Bolt

Plated

Y

Plating Type

Tin - Electro Plated

Trade Name

QIKLUG™

Type

Bolted Lugs & Terminals

UPC

781810421079

Dimensions

Dimension - D inch

3.00 in

Dimension - Height inch

2.88 in

Dimension - Hole Size inch

0.56 in

Dimension - Hole Size mm

14 mm

Dimension - L Length Overall mm

133 mm

Dimension - Length Overall inch

5.25 in

Dimension - N inch

0.62 in

Dimension - Pad Width inch

2.12 in

Dimension - Stud Size inch

1/2

Dimension - Width mm

54 mm

Weight

3.1 lb

Conductor Related

Conductor - Copper Str Navy Size

1300 (127) Navy

Conductor - Copper Str Navy Size Range

1300 (127) Navy

Conductor - Copper Str Size

1250 kcmil;1300 kcmil;1500 kcmil

Conductor - Copper Str Size Range

1100 kcmil-1500 kcmil

Conductor Type

  • CU C Str-Size
  • CU C Str Navy-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

6

Resources and downloads