BURNDY
QB26_Photo_ColorCMYK
QB26_Photo_ColorCMYK

QB1C, Right Angled Heavy Duty Copper Lug Connector, #4-1 AWG Str, 1/4" Stud, 1 Screw

Brand:

Burndy

Catalog ID:

QB1C

Copper Terminal, Side Entrance, 1 Hole, 4-1 AWG (Str), 1/4" Stud, 1 Screw.

  • Side Entry terminal
  • Joins a range of cable at right angles to terminal blocks
  • One-wrench installation

Features: Compact, High Copper Alloy Side Entrance Terminal For Joining A Range Of Cable At Right Angles To Terminal Blocks, One-Wrench Installation, Dimension N: 11/32 IN, Dimension D: 13/16 IN, Number Of Clamping Elements: 1, Dimension T: 7/32 IN, Dimension K: 9/32 IN, Installation Torque: 150 IN-LB, Tongue Width: 11/16 IN, Height: 1 IN, Length: 1-1/2 IN, Stud/bolt Hole Size: 1/4 IN

Product details

General

Application

For Joining A Range Of Copper Cable At Right Angles To Terminal Blocks

Catalog Number

QB1C

Connector Type

Right Angle

EU RoHS Indicator

Yes

Installation Torque Recommended in-lb

150 LBS/in

Material

Copper

Physical Attribute - Number of Clamping Elements

1

Physical Attribute - Number of Holes

1

Physical Attribute - Number of Screws

1

Physical Attribute - Screw Type

Hexagonal Bolt

Plated

N

Plating Type

Unplated

Sub Brand

QIKLUG

Trade Name

QIKLUG™

Type

Bolted Lugs & Terminals

UPC

781810324042

Dimensions

Dimension - B Length fraction

7/8 in

Dimension - B Length inch

0.88 in

Dimension - Bolt Size fraction

1/4

Dimension - D inch

0.81 in

Dimension - Height inch

1.00 in

Dimension - Height mm

25.4 mm

Dimension - Hole Size fraction

9/32

Dimension - Hole Size inch

0.28 in

Dimension - Hole Size mm

7 mm

Dimension - L Length Overall mm

38 mm

Dimension - Length Overall inch

1.50 in

Dimension - N inch

0.34 in

Dimension - Pad Width fraction

11/16 in

Dimension - Pad Width inch

0.63 in

Dimension - Stud Size fraction

1/4

Dimension - Width inch

0.625 in

Dimension - Width mm

16 mm

Weight

0.13 lb

Conductor Related

Conductor - Copper Str Size

4 AWG;3 AWG;2 AWG;1 AWG

Conductor - Copper Str Size Range

4 AWG-1 AWG

Conductor Size

4-1 AWG

Conductor Type

CU C Str-Size

Number of Conductors

1

Certifications And Compliance

Buy American Compliant

Yes

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Logistics

Minimum Pack Quantity

1

Resources and downloads