RHCC129ACSR
RHCC129ACSR

Remote Hydraulic Cutter, 10000 psi, Cuts up to 1.29" Copper and Aluminum, 1113 kcmil ACSR

Brand:

Burndy

Catalog ID:

RHCC129ACSR

Remote Hydraulic Cutter, 10000 psi, Cuts up to 1.29" CU/AL, 1113 kcmil ACSR.

  • Interference free closure for mid-span cuts
  • Precision cutting blades for clean cuts
  • High strength steel cylinder
  • Light weight, ergonomic design
  • Durable canvas carrying bag stores tool and accessories

Specialized latch head design interference free closure for mid-span cuts, Precision cutting blades for clean cuts on Cu/Al, ACSR, ground rods, rebar, guy strand, and soft steel bolts, High strength steel cylinder for durability and long life

Product details

General

Application
Cutting
Application - For Use On
ACSR, Aluminum, Copper Cable; Ground Rod; Rebar; Soft Steel Bolts; Standard Guy; EHS Guy Strand
EU RoHS Indicator
Yes
Tool Type
Remote Hydraulic Cutter
Type
Cutter
UPC
781810372357
UPC 12 Digit
7818103723577

Dimensions

Dimensions
11.41 in x 3.65 in x 2.33 in
Height
2.33 in
Length
11.41 in
Weight
6.21 lb
Width
3.65 in

Certifications And Compliance

Standards - RoHS Compliance Status
EX

Logistics

Carton Quantity
1
Minimum Pack Quantity
1
Package Contents
Tool, Canvas Carry Bag
Pallet Quantity
168

Resources and downloads

Customer Notices

Product Cross Section Image(s)

Sales Drawings