BURNDY
RHCC4CUAL
RHCC4CUAL

Remote Hydraulic Cutter, 10000 psi, Cuts up to 4.00" O.D. Copper and Aluminum

Brand:

Burndy

Catalog ID:

RHCC4CUAL

Remote Hydraulic Cutter, 10000 psi, Cuts up to 4.00" O.D. CU/AL.

  • Specialized scissor head design for interference free closure for mid-span cuts
  • High strength hardened steel cutting blades
  • 360Âş swivel hose fitting
  • Stainless Steel lifting assist eyebolt
  • Light weight ergonomic design

Product details

General

Application

Cutting

Application - For Use On

Aluminum, Copper Cable

Catalog Number

RHCC4CUAL

Type

Cutter

UPC

781810665855

Dimensions

Dimensions

21.29 in x 5.15 in x 9.13 in

Height

9.13 in

Length

21.29 in

Weight

19.9 lb

Width

5.15 in

Certifications And Compliance

Standards - RoHS Compliance Status

UI

Logistics

Minimum Pack Quantity

1

Package Contents

Tool, Canvas Carry Bag