BURNDY
BUR_SKU_RK_TERMINAL_BLOCKS
BUR_SKU_RK_TERMINAL_BLOCKS

RK2262, Terminal Block, 12 Circuits w/ Steel Nickel Plated Screws

Brand:

Burndy

Catalog ID:

RK2262

Terminal Block, 12 Circuits w/ Steel Nickel Plated Screws

Features: 1 Piece, Per Card, 300 Volt Rating, Steel Nickel Plated Screws, Number Of Circuits: 12

Product details

General

Application

For use on illuminating instrument panels

Catalog Number

RK2262

EU RoHS Indicator

Yes

Sub Brand

ACCESSORY

Type

TERMINAL BLOCKS

UPC

781810024126

Certifications And Compliance

Buy American Compliant

Yes

Certification - CSA Approved

No

Logistics

Carton Quantity

5

Minimum Pack Quantity

5

Pallet Quantity

1200

Resources and downloads