BURNDY
YAES10K11_Photo_ColorCMYK
YAES10K11_Photo_ColorCMYK

YAES10K11, Radiation Resistant Insulated Ring Terminal For 12 - 10 AWG

Brand:

Burndy

Catalog ID:

YAES10K11

Radiation Resistant Insulated Ring Terminal For 12 - 10 AWG.

YAES10K11.

  • Insulation provides 200 megarad radiation resistance plus successfully tested for insulation compatibility
  • An integral one-piece copper barrel/insulation grip and wire strain relief design provides improved physical strength characteristics over a multi-piece design
  • The insulation is locked in place and will not move or twist off, thereby maintains proper dielectric values
  • Manufactured from pure electrolytic copper to provide maximum conductivity, low resistance and ductility for excellent crimp forming properties
  • Bright tin-plated per MIL-T-10727 for durable long-lasting resistance to corrosion
  • Deep inner barrel serrations provides excellent electrical conductivity and tensile strength values
  • Brazed seam gives a stronger barrel design to minimize any possible splitting and eliminates folding
  • Smooth funnel entry for easy wire insertion
  • Color coded terminals provides easy wire size identification and inspection
  • Coded raised dots in the die area of the connection after compression for visual identification that the correct tool and die were used for proper installation
  • Inspection hole gives an additional visual check to ensure proper wire insertion
  • Ring tongue design provides a secure termination under screw head that cannot be removed without the complete removal of the screw
  • Multiple terminals may be stacked on a common stud easily providing flexibility and versatility

Features: The Type YAES-K, Radiation Resistant KYNAR Insulated Terminals Are Designed And Have Been Tested To Meet The Requirements For Class 1E Critical Circuits As Set By The Nuclear Regulatory Commission (NRC), Additional Testing For Compatibility Under Loss Of Coolant Accident (LOCA) Conditions With Cross-Link Polyethylene (XLP) And HYPALON Insulations Was Completed Successfully, Compatibility With Ethylene Propylene Rubber (EPR) Insulation Was Determined By Analysis, Each Terminal Is Manufactured Of Pure Electrolytic Copper Per QQ-C 576 And Bright Tin-Plated Per MIL-T-10727 And Meets Or Exceeds SAE-AS7928 Using Stranded Copper AWG Wire, The KYNAR Insulation Offers 200 Megarad Radiation Resistance, The Type YAES-K Radiation Resistant KYNAR - Insulated Terminals Are Suitable For Class 1E Critical Circuits And Non-Critical Nuclear Associated Applications, KYNAR Insulation: Provides 200 Megarad Radiation ResistancePlus Successfully Tested For Insulation Compatibility, An Integral One-Piece Copper Barrel/Insulation Grip And Wire Strain Relief Design: Provides Improved Physical Strength Characteristics Over A Multi-Piece Design, The KYNAR Insulation Is Locked In Place: The Insulation Will Not Move Or Twist Off, Thereby Maintains Proper Dielectric Values, Manufactured From Pure Electrolytic Copper: Provides Maximum Conductivity, Low Resistance And Ductility For Excellent Crimp Forming Properties, Bright Tin-Plated Per Mil-T-10727: Provides Durable Long-Lasting Resistance To Corrosion, Deep Inner Barrel Serrations: Provides Excellent Electrical Conductivity And Tensile Strength Values, Brazed Seam: Provides A Stronger Barrel Design To Minimize Any Possible Splitting And Eliminates Folding, Smooth Funnel Entry: Easy Wire Insertion, Color Coded Terminals: Provides Easy Wire Size Identification And Inspection, Coded Raised Dots In The Die Area Of The Connection After Compression: Provides Visual Identification That The Correct Tool And Die Were Used For Proper Installation, Inspection Hole: Permits Visual Check For Proper Wire Insertion,

Product details

General

Application

For Class 1E Critical Circuits And Non-Critical Nuclear Associated Applications

Catalog Number

YAES10K11

Color Code

Yellow

Connector Type

Ring Terminal

EU RoHS Indicator

Yes

Insulation

Y

Insulation Type

Radiation Resistant

Material

Copper

Physical Attribute - Number of Holes

1

Physical Attribute - Tongue Type

Ring

Plated

Y

Plating Type

Tin

Sub Brand

INSULUG

Trade Name

INSULUG™

Type

Radiation Resistant KYNAR Ring Tongue

UPC

781810810545

UPC 12 Digit

7818108105455

Dimensions

Dimension - Bolt Size fraction

#6

Dimension - Hole Size fraction

3/20

Dimension - Hole Size inch

0.15 in

Dimension - L Length Overall mm

28 mm

Dimension - Length Overall inch

1.12 in

Dimension - Pad Width inch

0.38 in

Dimension - Strip Length inch

3/8 in

Dimension - Stud Size inch

#6

Dimension - Z (inch)

0.26 in

Electrical Ratings

Voltage - Maximum

600 V

Conductor Related

Conductor - Copper Solid Size

12 AWG;11 AWG;10 AWG

Conductor - Copper Solid Size Range

12 AWG-10 AWG

Conductor - Copper Str Size

12 AWG;10 AWG

Conductor - Copper Str Size Range

12 AWG-10 AWG

Conductor Size

12 - 10 AWG

Conductor Type

  • CU C Str-Size
  • CU C Solid-Size

Certifications And Compliance

Buy American Compliant

Yes

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

IEEE 323

Standards - Industry Standards Met

IEEE 323

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

1000

Minimum Pack Quantity

1000

Pallet Quantity

99999

Resources and downloads