BURNDY
BUR_PPHID-264530_SN-Yellow
BUR_PPHID-264530_SN-Yellow

SN10, Nylon Splice For 12 - 10 AWG

Brand:

Burndy

Catalog ID:

SN10

Copper Butt Splice, 12-10 AWG, 1.64" Splice Length, Nylon Insulated, Tin Plated, 600 Volts Max.

SN10.

  • Seamless tubing, high quality design without seams to split
  • Electrolytic copper for maximum conductivity, low resistance and ductility for excellent crimp forming properies
  • Tin plating provides durable long-lasting resistance to corrosion
  • Positive center wire stop for proper depth of wire insertion
  • Nylon is locked into position

Features: Manufactured From One-Piece Tin-Plated Seamless Copper Tubing With An Integral Barrel/Insulation Grip: Provides Maximum Tensile Strength, Plus Excellent Cable Support And Strain Relief And Eliminates Failures Due To Vibration, Smooth Funnel Entry: Provides Easy Wire Insertion, Window Position Locator For Full Cycle Ratchet Tool Crimp: Provides Proper Tool/Connector Alignment For Correct Crimp, Nylon Insulation Offers High Dielectric Strength And Stability In Oily Enviromental Conditions: Maintains A High Quality Connection In Demanding Applications, The Nylon Is Locked Into Position: The Connector Will Not Move, Insulation Support: No, Installation Tool: Plier Type: Y10D Tool, Ratchet: MR8-85, MR18 Tool, Conductor Type: Commercial/Aircraft Stranded Copper, Wire Strip Length: 3/8 IN, Color Code: Yellow

Product details

General

Application

For Heavy Duty Application Requirements

Catalog Number

SN10

Color Code

Yellow

Connector Type

Seamless Butt Splice

EU RoHS Indicator

Yes

Insulation

Y

Insulation Type

Nylon

Material

Copper

Plated

Y

Plating Type

Unplated

Sub Brand

INSULINK

Temperature Rating

105

Trade Name

INSULINK™

Type

SN

UPC

781810737026

UPC 12 Digit

7818107370266

Dimensions

Cable Insulation Diameter Maximum

0.22 in

Dimension - Diameter Max Size inch

0.22 in

Dimension - L Length Overall mm

42 mm

Dimension - Length Overall inch

1.64 in

Dimension - Outside Diameter inch

0.22 in

Dimension - Strip Length inch

5/16 in

Electrical Ratings

Voltage - Maximum

600 V

Conductor Related

Conductor - Copper Str Size

12 AWG;10 AWG

Conductor - Copper Str Size Range

12 AWG-10 AWG

Conductor Size

12 - 10 AWG

Conductor Type

CU C Str-Size

Certifications And Compliance

Buy American Compliant

Yes

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL486

Standards - Industry Standards Met

UL486

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

300

Minimum Pack Quantity

25

Pallet Quantity

72000

Resources and downloads