BURNDY
SN-RED_Color_RGB
SN-RED_Color_RGB

SN18B, Nylon Splice For 22 - 18 AWG

Brand:

Burndy

Catalog ID:

SN18B

Nylon Splice For 22 - 18 AWG.

SN18B.

  • Tin plated copper brazed butt seam
  • Smooth funnel entry for easy wire insertion
  • Mylon insulation offers high dielectric strength and stability

Features: Manufactured From One-Piece Tin-Plated Seamless Copper Tubing With An Integral Barrel/Insulation Grip: Provides Maximum Tensile Strength, Plus Excellent Cable Support And Strain Relief And Eliminates Failures Due To Vibration, Smooth Funnel Entry: Provides Easy Wire Insertion, Window Position Locator For Full Cycle Ratchet Tool Crimp: Provides Proper Tool/Connector Alignment For Correct Crimp, Nylon Insulation Offers High Dielectric Strength And Stability In Oily Enviromental Conditions: Maintains A High Quality Connection In Demanding Applications, The Nylon Is Locked Into Position: The Connector Will Not Move

Product details

General

Application

For Heavy Duty Application Requirements

Catalog Number

SN18B

Color Code

Red

Connector Type

Brazed Seam Butt Splice

EU RoHS Indicator

Yes

Insulation

Y

Insulation Type

Nylon

Material

Copper

Plated

Y

Plating Type

Tin

Sub Brand

INSULINK

Trade Name

INSULINK™

Type

SN

UPC

781810525104

UPC 12 Digit

7818105251044

Dimensions

Dimension - L Length Overall mm

32 mm

Dimension - Length Overall inch

1.25 in

Dimension - Outside Diameter inch

0.12 in

Dimension - Strip Length inch

15/64 in

Electrical Ratings

Voltage - Maximum

600 V

Conductor Related

Conductor - Copper Str Size Range

22 - 18 AWG

Conductor Size

22 - 18 AWG

Certifications And Compliance

Buy American Compliant

Yes

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

100

Minimum Pack Quantity

100