SP
SP

Vinyl Splice For 12 - 10 AWG

Brand:

Burndy

Catalog ID:

SP10BG25

Vinyl Splice For 12 - 10 AWG.

SP10BG25.

Features: The Type SP VINYLINK Is A PVC Insulated Seamless Butt Splice, Type SP VINYLINK Is Designed To Accommodate A Broad Range Of 600 Volt Cables, Manufactured From Seamless Electrolytic Copper Tubing: Provides Maximum Conductivity And Tensile Strength, In A High Quality Design With NO Seams To Split, Funnel Entry: Provides Easy Wire Insertion, Electro-Tin Plated: Provides Durable Long Lasting Resistance To Corrosion, Expanded Insulation Support: Lower Inventory Requirements, Red Wire Range Of 22-16: Lower Inventory Requirements, Vinyl Insulator: Economical Means Of Providing High Dielectric Values And Cable Insulation Support, Package: 25/Bag, Insulation Support: Yes, Conductor Type: Commercial/Aircraft Stranded Copper, Installation Tool: Non-Ratchet: Y10D, Y10-22 Tool, Ratchet: MR8G98, MR8-89-1, MR15 Tool, Wire Strip Length: 21/64 IN, Color Code: Yellow

Product details

General

Application
For Accommodating A Broad Range Of 600 Volt Cables
Color Code
Yellow
Connector Type
Seamless Butt Splice
EU RoHS Indicator
Yes
Feature - Barrel Style
Shrouded
Insulation
Y
Insulation Type
Vinyl
Material
Copper
Plated
Y
Plating Type
Tin
Sub Brand
HYDENT
Temperature Rating
105° C
Trade Name
VINYLINKâ„¢
Type
SP
UPC
781810486276
UPC 12 Digit
7818104862766

Dimensions

Dimension - Diameter Max Size inch
0.26 in
Dimension - Length Overall inch
1.23 in
Dimension - Strip Length inch
21/64 in

Electrical Ratings

Voltage - Maximum
600 V

Conductor Related

Conductor - Copper Str Size
12 AWG;10 AWG
Conductor - Copper Str Size Range
12 - 10 AWG
Conductor Size
12 - 10 AWG

Certifications And Compliance

Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL467
Standards - Industry Standards Met
UL486
Standards - RoHS Compliance Status
CM
UL Listed
Yes

Logistics

Minimum Pack Quantity
5

Resources and downloads