BURNDY
SKU-STKIT1602MRE1022NV
SKU-STKIT1602MRE1022NV

STKIT1602MRE1022NV, Packaged Kit of Terminals with Installation Tool

Brand:

Burndy

Catalog ID:

STKIT1602MRE1022NV

Packaged Kit of Terminals with Installation Tool.

STKIT1602MRE1022NV.

  • 16 Vinyl Insulated Terminals including rings, forks, splices, quick disconnects and Pins
  • Accommodating wire range #22 AWG - #10 AWG
  • Durable dual latched metal case
  • MRE1022NV full cycle ratchet tool

Product details

General

Application

Small Terminals for installations in commercial and light industrial applications

Catalog Number

STKIT1602MRE1022NV

Connector Type

Small Terminal Kit

UPC

621945489943

Certifications And Compliance

Certification - ETL

No

Standards - RoHS Compliance Status

CM

Logistics

Minimum Pack Quantity

1