T-LF_Image
T-LF_Image

Uninsulated Locking Fork Terminal For 16 - 14 AWG

Brand:

Burndy

Catalog ID:

T146LF

Uninsulated Locking Fork Terminal For 16 - 14 AWG.

T146LF.

  • Locking Fork Tongue design
  • Allows for fast installation, screw only has to be loosened for termination
  • Internal configuration of the fork prevents the terminal from coming off the screw without applying a pulling force
  • Locking fork is made from copper alloy, permits many installation while maintaining proper spring retention of forks

Product details

General

Connector Type
Locking Fork Terminal
Feature - Barrel Style
Shrouded
Material
Copper
Physical Attribute - Tongue Type
Snap Fork
Trade Name
HYLUGâ„¢
UPC
781810530788
UPC 12 Digit
7818105307888

Dimensions

Dimension - Bolt Size fraction
#4 - #6
Dimension - L Length Overall mm
21
Dimension - Length Overall inch
0.81 in
Dimension - Pad Width inch
0.25 in
Dimension - Strip Length inch
9/32 in
Dimension - Stud Size inch
#4 - #6
Dimension - Z (inch)
0.30 in

Conductor Related

Conductor Range
#16 AWG to #14 AWG
Conductor Size
16 - 14 AWG
Conductor Type
  • CU C Solid-Size
  • CU C Str-Size

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No

Logistics

Minimum Pack Quantity
100

Resources and downloads