BURNDY
Image of TMH26 TMH26, DURIUM™ Silicon Bronze Hardware Kit
Image of TMH26 TMH26, DURIUM™ Silicon Bronze Hardware Kit

TMH26, DURIUM™ Silicon Bronze Hardware Kit

Brand:

Burndy

Catalog ID:

TMH26

DURIUM™ Silicon Bronze Hardware Kit.

Product details

General

Catalog Number

TMH26

Connector Type

Hardware

Material

SILICON BRONZE

UPC

781810481387

UPC 12 Digit

7818104813877

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

12

Minimum Pack Quantity

1

Pallet Quantity

5568

Resources and downloads

Customer Notices

Specifications

Product Cross Section Image(s)