BURNDY
Image of TMH263 TMH263, Tongue Mounting Hardware Kit
Image of TMH263 TMH263, Tongue Mounting Hardware Kit

TMH263, Tongue Mounting Hardware Kit

Brand:

Burndy

Catalog ID:

TMH263

Durium Silicon Bronze Hardware ,1/4-20 ,1 in ,Durium silicon bronze material provides long lasting corrosion resistance.

DURIUM silicon bronze material provides long lasting corrosion resistance.

Product details

General

Application

The kits can be ordered for specific applications ensuring the proper type and amount of hardware for each installation.Packaged in separate sealed bags, they are convenient to use, eliminating mismatched quantities.

Catalog Number

TMH263

Connector Type

Hardware

EU RoHS Indicator

Yes

Installation Torque Recommended in-lb

80 LBS/in

Material

SILICON BRONZE

Sub Brand

DURIUM

Trade Name

DURIUM™

Type

Silicon Bronze Hardware Kits

UPC

781810011973

UPC 12 Digit

7818100119733

Dimensions

Dimension - Bolt Size fraction

1/4

Dimension - Thread Size

1/4 - 20

Dimension - Threads per inch

20

Certifications And Compliance

Buy American Compliant

Yes

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

12

Minimum Pack Quantity

1

Pallet Quantity

5568

Resources and downloads