BURNDY
TTV18_30009047_IMAGE
TTV18_30009047_IMAGE

TTV18, Tap Connector For 22 - 18 AWG

Brand:

Burndy

Catalog ID:

TTV18

Tap Connector For 22 - 18 AWG.

TTV18.

Allows user to tap into a wire in mid-span without cutting or stripping the wire

Product details

General

Application

for an easy tap off of a run conductor

Catalog Number

TTV18

Color Code

Red

Connector Type

Insulation Piercing

EU RoHS Indicator

Yes

Sub Brand

HYDENT

Trade Name

QIKTAP™

Type

Electrical Terminal

UPC

781810525135

UPC 12 Digit

7818105251355

Dimensions

Dimension - L Length Overall mm

18 mm

Dimension - Length Overall inch

0.72 in

Dimension - Width inch

0.38 in

Dimension - Width mm

10 mm

Conductor Related

Conductor Range

#18 AWG to #22 AWG

Conductor Size

22 - 18 AWG

Conductor Type

  • CU C Solid-Size
  • CU C Str-Size

Certifications And Compliance

Buy American Compliant

No

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

100

Minimum Pack Quantity

100

Resources and downloads