BURNDY
U2HR173_Photo10b_ColorRGB
U2HR173_Photo10b_ColorRGB

U2HR175, Substation Copper Bus Support

Brand:

Burndy

Catalog ID:

U2HR175

Copper Bus Connectors.

Product details

General

Application

Substation

Connector Type

Bus Support

Material

Copper Alloy

Material - Hardware

DURIUM™ Silicon Bronze

Plated

N

Plating Type

Unplated

Type

Cable or Tube to Insulator Bus Supports

UPC

781810210734

UPC 12 Digit

7818102107344

Dimensions

Bolt Circle Diameter

5 in

Dimension - B Length inch

4.31 in

Dimension - G inch

2.70 in

Dimension - Height inch

4.63 in

Dimension - Width inch

6.75 in

Dimension - Width mm

171 mm

Conductor Related

Conductor - Copper Str Size

750 kcmil

Conductor - Copper Str Size Range

750 kcmil

Conductor - Copper Tube Std Size

1 1/2 IPS IPS

Conductor - Copper Tube Std Size Range

1 1/2 IPS IPS

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

No

Logistics

Minimum Pack Quantity

1