BURNDY
Image of UB124 UB124, U-Bolt
Image of UB124 UB124, U-Bolt

UB124, U-Bolt

Brand:

Burndy

Catalog ID:

UB124

U-BOLT.

Product details

General

Catalog Number

UB124

Connector Type

U Bolt

Material

SILICON BRONZE

UPC

781810257791

Dimensions

Dimension - Thread Size

3/8-16

Certifications And Compliance

Certification - CSA Approved

No

Certification - ETL

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

1

Resources and downloads