BURNDY
Image of UCCOVER1BOX25 UCCOVER1BOX25, TAPIT Polyethylene Cover
Image of UCCOVER1BOX25 UCCOVER1BOX25, TAPIT Polyethylene Cover

UCCOVER1BOX25, TAPIT Polyethylene Cover

Brand:

Burndy

Catalog ID:

UCCOVER1BOX25

UC COVER For Use With: UC6W25, UC4W28, UCG25RS, UCG28R.

Product details

General

Catalog Number

UCCOVER1BOX25

Material

Polyethylene

Plated

N

Plating Type

Unplated

UPC

781810484272

UPC 12 Digit

7818104842722

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

UI

UL Listed

No

Logistics

Carton Quantity

25

Minimum Pack Quantity

1

Pallet Quantity

2250