BURNDY
UH
UH

UH143CG8, Substation Copper Bus Support

Brand:

Burndy

Catalog ID:

UH143CG8

Copper Bus Connectors.

Product details

General

Application

Substation

Connector Type

Bus Support

Fitting Type

Slip or Rigid

Material

Copper Alloy

Material - Hardware

DURIUM™ Silicon Bronze

Plated

N

Plating Type

Unplated

Type

Cable or Tube to Insulator Bus Supports

UPC

621945127234

UPC 12 Digit

6219451272344

Dimensions

Bolt Circle Diameter

3 in

Conductor Related

Conductor - Connection Combination

Base to Tube

Conductor - Copper Tube EH Size

3/4 IPS IPS

Conductor - Copper Tube EH Size Range

3/4 IPS IPS

Conductor - Copper Tube Std Size

3/4 IPS IPS

Conductor - Copper Tube Std Size Range

3/4 IPS IPS

Conductor Type

  • CU Tube Std-Size
  • CU Tube EH-Size

Number of Conductors

1

Certifications And Compliance

Certification - CSA Approved

No

Standards - RoHS Compliance Status

UI

Logistics

Minimum Pack Quantity

1