BURNDY
UPG10_image
UPG10_image

Inspection Gage, Steel, Index 10, Color: BROWN - 5YR4/10 -5YR3/6, GO/NO GO

Brand:

Burndy

Catalog ID:

UPG10

Inspection Gage, Index 10, Brown, 5YR4/10 -5YR3/6, GO/NO GO.

Product details

General

Application

Inspection

Catalog Number

UPG10

Color

Brown

Crimp Force Capacity

12 ton

Tool Type

Gauge, Inspection

Type

Gauge

UPC

781810129968

UPC 12 Digit

7818101299688

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Logistics

Minimum Pack Quantity

1

Package Contents

Gage only

Resources and downloads