BURNDY
UPG9_image
UPG9_image

Inspection Gage, Steel, Index 9, Color: WHITE - 9.5, GO/NO GO

Brand:

Burndy

Catalog ID:

UPG9

Inspection Gage, Index 9, White, 9.5, GO/NO GO.

Product details

General

Application

Inspection

Catalog Number

UPG9

Color

White

Tool Type

Gauge, Inspection

Type

Gauge

UPC

781810160992

UPC 12 Digit

7818101609922

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Logistics

Carton Quantity

12

Minimum Pack Quantity

1

Package Contents

Gage only

Pallet Quantity

3552

Resources and downloads