BURNDY
WAD336
WAD336

WAD1035, WEJTAP Applied In-Line Disconnect Switch

Brand:

Burndy

Catalog ID:

WAD1035

MAX RANGE: .398 - .502 ACSR: 1/0 (6/1), 2/0 (6/1), 3/0 (6/1) AAC: 1/0, 2/0, 3/0 35 kV, 110 BIL.

Product details

General

Catalog Number

WAD1035

Insulator Type

Silicon

Material

Aluminum Alloy

Rating - Body Strength

10000 lbs

Rating - Pulling Eye Strength

6000 lbs

Trade Name

WEJTAP™

UPC

781810637074

UPC 12 Digit

7818106370744

Electrical Ratings

Current Rating

900 A

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

UI

UL Listed

No

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Pallet Quantity

37