WAD_Photo_ColorCMYK
WAD_Photo_ColorCMYK

WAD47735, WEJTAP Applied In-Line Disconnect Switch

Brand:

Burndy

Catalog ID:

WAD47735

MAX RANGE: .741 - .814 35 kV, 200 BIL ACSR: 336.4 (30/7), (26/7), (30/7) 397.5 (ALL STR), 477 (18/1) AAC: 477 (19 STR, 37 STR), 500 (19 STR, 37 STR), 556 COMPACT.

Product details

General

Insulator Type
Silicon
Material
Aluminum Alloy
Rating - Body Strength
10000 lbs
Rating - Pulling Eye Strength
6000 lbs
Trade Name
WEJTAPâ„¢
UPC
781810462188
UPC 12 Digit
7818104621888

Dimensions

Dimension - B Length fraction
22-2/5 in
Dimension - B Length inch
22.4 in
Dimension - Length Overall inch
54 in

Electrical Ratings

Current Rating
900 A

Conductor Related

Conductor - AAAC 5005 Size
465.4 (19) kcmil
Conductor - AAAC 5005 Size Range
465.4 (19) kcmil
Conductor - AAAC 6201 Size
465.4 (19) kcmil
Conductor - AAAC 6201 Size Range
465.4 (19) kcmil
Conductor - ACSR Str Size
397.5 (18/1) Chickadee kcmil;397.5 (24/7) Brant kcmil;397.5 (26/7) Ibis kcmil;397.5 (30/7) Larkspur kcmil;477.0 (18/1) Pelican kcmil
Conductor - ACSR Str Size Range
397.5 (18/1) Chickadee kcmil-477.0 (18/1) Pelican kcmil
Conductor - AL Str Size
450 kcmil;477 kcmil;500 kcmil
Conductor - AL Str Size Range
450 kcmil-500 kcmil
Conductor Type
  • AAAC C 5005-Size
  • AAAC C 6201-Size
  • ACSR C Str-Size
  • AL C Str-Size

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
UI
UL Listed
No

Logistics

Carton Quantity
1
Minimum Pack Quantity
1
Pallet Quantity
37

Resources and downloads