BURNDY
Image of WAD47735LM WAD47735LM
Image of WAD47735LM WAD47735LM

WAD47735LM

Brand:

Burndy

Catalog ID:

WAD47735LM

Cu In-Line Switch, Wedge Tap Applied Device, 397.5-477 Kcmil ACSR, 450-500 Kcmil AAC, 54 IN L.

Product details

General

Insulator Type

Silicon

Material

Aluminum Alloy

Rating - Body Strength

10000 lbs

Rating - Pulling Eye Strength

6000 lbs

Trade Name

WEJTAP™

UPC

781810505625

UPC 12 Digit

7818105056255

Electrical Ratings

Current Rating

900 A

Conductor Related

Conductor Type

  • AAAC C 5005-Size
  • AAAC C 6201-Size
  • ACSR C Str-Size
  • AL C Str-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

UI

UL Listed

No

Logistics

Minimum Pack Quantity

1