BUR_PPHID-264333_BlueWej
BUR_PPHID-264333_BlueWej

WCB16, WEJTAP Connector

Brand:

Burndy

Catalog ID:

WCB16

Wejtap connector installed with blue booster, .568-.364 (Run).

Features: With Blue Power Booster, ANSI Class AA, Color Code: Blue, Conductor Size (tap - Mm): 5 - 7 SQ-MM, Booster: WPBB Box 25, Booster Color: Blue, Installation Tool: WTRB Tool, Cable Diameter Range (run): 0.364 - 0.568 IN, Conductor Type: Run: ACSR, AAC, Tap: ACSR, AAC, Copper, Cable Diameter Range (tap): 0.204 - 0.258 IN, Conductor Size (run - Mm): 9 - 14 SQ-MM

Product details

General

Application
For use in tap applications using large run and tap conductor sizes
Connector Type
Tap
EU RoHS Indicator
Yes
Material
Aluminum
Sub Brand
WEJTAP
Trade Name
WEJTAPâ„¢
Type
Wejtap Connector
UPC
781810872758
UPC 12 Digit
7818108727588

Dimensions

Dimension - F Width Center to Center inch
1.64 in
Dimension - G inch
1.04 in

Conductor Related

Conductor - ACSR Str Run
1/0 (6/1) Raven;2/0 (6/1) Quail;3/0 (6/1) Pigeon;4/0 (6/1) Penquin
Conductor - ACSR Str Run Range
1/0 (6/1) Raven-4/0 (6/1) Penquin
Conductor - ACSR Str Tap
5 (6/1) Thrush;4 (6/1) Swan;4 (7/1) Swanate
Conductor - ACSR Str Tap Range
5 (6/1) Thrush-4 (7/1) Swanate
Conductor - AL Str Run
1/0;2/0;3/0;4/0
Conductor - AL Str Run Range
1/0-4/0
Conductor - AL Str Tap
4
Conductor - AL Str Tap Range
4

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No

Logistics

Minimum Pack Quantity
25

Resources and downloads

Customer Notices

Product Cross Section Image(s)

Sales Drawings