BUR_PPHID-264333_BlueWej
BUR_PPHID-264333_BlueWej

WCB25, WEJTAP Connector

Brand:

Burndy

Catalog ID:

WCB25

Wejtap Assembly, 0.650-0.532 (Run), 0.562-0.364 (Tap), Installed With Blue Booster.

Product details

General

Connector Type
Tap
Material
Aluminum
Trade Name
WEJTAPâ„¢
UPC
781810873205
UPC 12 Digit
7818108732055

Dimensions

Dimension - F Width Center to Center inch
1.89 in
Dimension - G inch
1.05 in

Conductor Related

Conductor - ACSR Str Run
4/0 (6/1) Penquin AWG;80 (8/1) Grouse kcmil;101.8 (12/7) Petrel kcmil;110.8 (12/7) Minorca kcmil;134.6 (12/7) Leghorn kcmil;159 (12/7) Guinea kcmil;176.9 (12/7) Dotterel kcmil;190.8 (12/7) Dorking kcmil;211.3 (12/7) Cochin kcmil;203.2 (16/9) Brahma kcmil;266.8 (18/1) Waxwing kcmil;266.8 (26/7) Owl kcmil;266.8 (26/7) Partridge kcmil
Conductor - ACSR Str Run Range
4/0 (6/1) Penquin AWG-266.8 (26/7) Partridge kcmil
Conductor - ACSR Str Tap
1/0 (6/1) Raven AWG;2/0 (6/1) Quail AWG;3/0 (6/1) Pigeon AWG
Conductor - ACSR Str Tap Range
1/0 (6/1) Raven AWG-3/0 (6/1) Pigeon AWG
Conductor - AL Str Run
250 kcmil;266 kcmil;300 kcmil
Conductor - AL Str Run Range
250 kcmil-300 kcmil
Conductor - AL Str Tap
1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG
Conductor - AL Str Tap Range
1/0 AWG-4/0 AWG

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No

Logistics

Minimum Pack Quantity
25

Resources and downloads

Customer Notices

Product Cross Section Image(s)

Sales Drawings