Stainless Steel Hexagonal W Die, Index 24
Request a Quote
Brand:
Burndy
Catalog ID:
WCSA24CG1
Prop 65 Notice
Hexagonal W Die, Index 24.
Product details
Resources and downloads
Product details
General
Application
Crimping
Application - For Use On
Use with MD6, MD7 Mechanical, Y500CTHS Hydraulic, PAT600 and PATMD Battery Actuated Crimpers
Crimp Force Capacity
6 ton
Die Index
24
Die Type
W Die
Type
Die
UPC
781810088487
UPC 12 Digit
7818100884877
Certifications And Compliance
Standards - RoHS Compliance Status
EX
Logistics
Carton Quantity
80
Minimum Pack Quantity
1
Package Contents
Die only
Pallet Quantity
11520
Resources and downloads
Customer Notices
Prop 65 Notice
Specifications
WCSA24CG1 Specification Sheet
Catalogs
Full Line BURNDY Catalog
Sales Drawings
10112243