BURNDY
BUR_SKU-WEEB-LUG-15.8
BUR_SKU-WEEB-LUG-15.8

WEEB-LUG-15.8,Lay-in lug with WEEB Washer; Tin Plated Copper Lug, M8 or 5/16" hardware NOT included

Brand:

Burndy

Catalog ID:

WEEB-LUG-15.8

WEEB® Grounding Lug.

Product details

General

Application

WEEB grounding lugs are high quality solutions for your grounding needs. The tin-plated lug assures minimum contact resistance and protection against corrosion. The low profile allows installation in a variety of positions with one solid or stranded copper wire (14 AWG to 6 AWG), or two copper wires (12 AWG to 10 AWG) secured by a 1/4-28 stainless steel screw, horizontal to the tang. The WEEB® Grounding Lug is installed using stainless steel mounting hardware. When tightened, the WEEB® washer’s specialized teeth embed into coated metal surfaces or any electrically conductive metal to establish a reliable electrical connection. Availalable with or without varying hardware assembled or unasssembled. UL467 and UL2703 listed.

Catalog Number

WEEB-LUG-15.8

Item Type

4D

UPC

781810537534

UPC 12 Digit

7818105375344

Dimensions

Bolt Size

5/16 in

Dimension - Thread Size

-

Certifications And Compliance

Certification - CSA Approved

N

Certification - cULus

N

Certification - ETL

Y

Certification - UL Recognized

N

Certified Listed

UL2703

Industry Standard(s)

UL2703

Standards - RoHS Compliance Status

CM

UL Listed

Yes