BURNDY
Image of WABAG WEJTAP™ Series Accessory Bag

WEJTAP™ Series Accessory Bag

Brand: Burndy

Catalog ID: WABAG

WEJTAP™ Accessory Bag.

  • Durable Canvas Material
  • Designed to carry tool and accessories
  • Booster holder on outside of bag for convenience

General

Application

Storage

Catalog Number

WABAG

Crimp Force Capacity

6 ton

Series

WEJTAP™ Series

Tool Type

Powder Actuated

Trade Name

WEJTAP™

Type

Powder Actuated

UPC

781810010617

UPC 14 Digit GTIN

00781810010617

Dimensions

Weight

1.15 lb

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Force Related

Crimp Force Capacity

6 ton

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Package Contents

Canvas Bag for WEJTAP™ Tool

Pallet Quantity

144