
Brand: Burndy
Catalog ID: WTCC
Application
Tapping
Catalog Number
WTCC
Series
WEJTAP™ Series
Tool Type
Powder Actuated
Trade Name
WEJTAP™
Type
Powder Actuated
UPC
781810010761
UPC 14 Digit GTIN
00781810010761
Dimensions
19 in x 4.75 in x 14 in
Height
14 in
Length
19 in
Width
4.75 in
Standards - RoHS Compliance Status
EX
Carton Quantity
1
Minimum Pack Quantity
1
Package Contents
Plastic Carry Case for WEJTAP™ Tool
Pallet Quantity
28