BURNDY
YR
YR

Y3130R, Compression Splice Reducer, Barrel A 350 kcmil, Barrel B 300 kcmil

Brand:

Burndy

Catalog ID:

Y3130R

350 kcmil CU Long Barrel Size Reduced Down To 300 kcmil Wire Size, Internal Chamfer, Tin Plated, Up to 35kV, RED Color Code, 18 or 324 Die Index.

Copper reducing sleeve that allows a larger terminal or splice to accommodate a smaller wire gauge

Product details

General

Application

Wire Reducing Splice Adapter Insert

Catalog Number

Y3130R

Color Code

Brown

Connector Type

LONG BARREL

Die Index

18

Feature - Barrel Style

Chamfered

Feature - Barrel Type

Long

Finish Type

Tin-Plated

Material

COPPER

Plated

Y

Plating Type

Tin Plated

Temperature Rating

194

UPC

781810050767

UPC 12 Digit

7818100507677

Dimensions

Dimension - B Length inch

2.00 in

Dimension - Inside Diameter inch

0.65 in

Dimension - L Length Overall mm

51 mm

Dimension - Length Overall inch

2.00 in

Dimension - Outside Diameter inch

0.687 in

Electrical Ratings

Voltage - Maximum

35000

Conductor Related

Conductor - Copper Str Run

350 kcmil

Conductor - Copper Str Size

300 kcmil

Conductor - Copper Str Size Range

300 kcmil

Conductor - Copper Str Tap

300 KCMIL

Conductor - Material

COPPER

Conductor Type

CODE

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

100

Minimum Pack Quantity

100

Pallet Quantity

46400

Resources and downloads