Y35BH
Y35BH

12-Ton Remote C-Head Crimper, 10,000 psi, Uses U Dies, #8 AWG - 750 kcmil Copper and Aluminum, up to 3/4" Ground Rod

Brand:

Burndy

Catalog ID:

Y35BH

12T Remote C-Head Crimper, 10,000 psi, Uses U Dies, #8 AWG - 750 kcmil CU/AL, up to 3/4" Ground Rod.

  • Lifting eye
  • 0.95” jaw opening
  • Uses U style dies
  • Positive die lock buttons

Easy tool removal from line conductor after compression taps are installed with the open C shaped head, Easily lifted into working position using the lifting eye, Long life expectancy is provided with heavy duty reinforced back

Product details

General

Application
Crimping
Application - For Use On
Copper, Aluminum, ACSR, HYGROUND® Compression Grounding, Ground Rod
Crimp Force Capacity
12 ton
Die Type
U Die
EU RoHS Indicator
Yes
Sub Brand
HYPRESS
Tool Type
Remote Hydraulic Crimper
Trade Name
HYPRESS™
UPC
781810408452
UPC 12 Digit
7818104084522

Dimensions

Dimension - Length Overall inch
9.75 in
Dimensions
2.62 in x 4.75 in x 9.25 in
Height
9.25 in
Jaw Width
0.95 in
Length
2.62 in
Weight
8 lb
Width
4.75 in

Conductor Related

Crimping Ranges
Copper #8 str. - 500 kcmil code cable (Grounding Terminals, Grounding Splices); Copper #8 str. - 500 kcmil and up to 3/4” ground rod (Grounding Taps); Copper #8 str. - 750 kcmil code cable, N30 - N500 Navy cable, flexible, and extra flex (Terminals (Bare), Terminals (Insulated), Splices to 400 kcmil only; Aluminum #8 str. - 750 kcmil code cable (Terminals, Splices to 350 kcmil only)

Certifications And Compliance

Standards - RoHS Compliance Status
EX

Logistics

Minimum Pack Quantity
1
Package Contents
Tool, Metal Case

Resources and downloads

Customer Notices

Product Cross Section Image(s)

Sales Drawings