BURNDY
Y35BH
Y35BH

12-Ton Remote Covered C-Head Crimper, #8 AWG - 750 kcmil CU/AL, up to 3/4" Ground Rod

Brand:

Burndy

Catalog ID:

Y35BH4

12T Remote Covered C-Head Crimper, #8 AWG - 750 kcmil CU/AL, up to 3/4" Ground Rod.

  • Lifting eye
  • 0.95” jaw opening
  • Uses U style dies
  • Positive die lock buttons

Product details

General

Application

Crimping

Application - For Use On

Copper, N30-N500 Navy, Flex: #8-750 kcmil; Aluminum: #8-750 kcmil; Grounding Taps: Copper #8-500 kcmil; Ground Rod: up to 3/4"

Catalog Number

Y35BH4

Crimp Force Capacity

12 ton

Die Type

U Die

Tool Type

Remote Hydraulic Crimper

Trade Name

HYPRESS™

Type

Crimper

UPC

781810408438

UPC 12 Digit

7818104084388

Dimensions

Dimensions

2.62 in x 4.75 in x 9.25 in

Height

9.25 in

Jaw Width

0.95 in

Length

2.62 in

Weight

8 lb

Width

4.75 in

Conductor Related

Crimping Ranges

Copper #8 str. - 500 kcmil code cable (Grounding Terminals, Grounding Splices); Copper #8 str. - 500 kcmil and up to 3/4” ground rod (Grounding Taps); Copper #8 str. - 750 kcmil code cable, N30 - N500 Navy cable, flexible, and extra flex (Terminals (Bare), Terminals (Insulated), Splices to 400 kcmil only; Aluminum #8 str. - 750 kcmil code cable (Terminals, Splices to 350 kcmil only)

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Logistics

Minimum Pack Quantity

1

Package Contents

Tool, Metal Case

Resources and downloads