Y45_PHOTO_BW
Y45_PHOTO_BW

15-Ton Remote C-Head Crimper, 10000 psi, Uses S Dies

Brand:

Burndy

Catalog ID:

Y45

15T Remote C-Head Crimper, 10000 psi, Uses S Dies.

  • Large jaw opening
  • Quick disconnect hydraulic fitting
  • C-Shaped hook style head
  • Heavy duty reinforced forged steel body

Easy connector installation and tool removal from line conductors with the open C-shaped head, Easily lifted into working position using lifting eye, Easy die changing plus secure die alignment is provided with the positive die lock buttons

Product details

General

Application
Crimping
Application - For Use On
Copper, Aluminum, ACSR, HYGROUND® Compression Grounding, Ground Rod
Crimp Force Capacity
15 ton
Die Type
S Die and U Die with PT6515 Adapter
EU RoHS Indicator
Yes
Sub Brand
HYPRESS
Tool Type
Remote Hydraulic Crimper
Trade Name
HYPRESS™
UPC
781810625156
UPC 12 Digit
7818106251566

Dimensions

Height
0 in
Length
15.25 in
Weight
15.5 lb
Width
4.5 in

Conductor Related

Crimping Ranges
Tension Sleeves: Copper #8 sol. - 500 kcmil, Aluminum #6 sol. - 954 kcmil, ACSR #4 - 795 (26/7) kcmil; Taps: Aluminum #14 - 954 (18/1) kcmil, ACSR #6 - 795 (54/7) kcmil; Aerial Cable Connectors: Copper #6 str. - 1500 kcmil, Aluminum #4 str. - 1000 kcmil; HYGROUND® Compression Grounding: Copper #6 - 500 kcmil, 1/2” - 1” ground rods; Code Cable Terminals/Splices: Copper #8 - 1500 kcmil, Aluminum #8 - 1000 kcmil; Code Cable Taps: Copper #14 - 1000 kcmil, Aluminum #14 - 900 kcmil

Certifications And Compliance

Standards - RoHS Compliance Status
EX

Logistics

Minimum Pack Quantity
1
Package Contents
Tool, Nylon Carry Bag

Resources and downloads

Customer Notices

Product Cross Section Image(s)

Sales Drawings