BURNDY
Y4PC834MBH
Y4PC834MBH

6-Ton 4-POINT® Dieless C-Head Remote Crimper, Range Taking.

Brand:

Burndy

Catalog ID:

Y4PC834MBH

6T 4-POINT® Dieless C-Head Remote Crimper.

  • Dieless System
  • Range taking capabilities
  • C-shaped head design
  • 360° head rotation

Product details

General

Application

Crimping

Application - For Use On

Copper, Aluminum Terminals and Splices, HYPLUG™

Catalog Number

Y4PC834MBH

Crimp Force Capacity

6 ton

Die Type

Dieless

Tool Type

Remote Hydraulic Crimper

Trade Name

4-POINT®

Type

Crimper

UPC

781810456538

UPC 12 Digit

7818104565388

Dimensions

Length

13.9 in

Weight

8.35 lb

Width

5.4 in

Conductor Related

Crimping Ranges

Copper Terminals: #8-1000 kcmil
Copper Splices: #8-500 kcmil
Copper Flex Terminals: #8-777.7 Flex
Copper Flex Splices: #8-500 kcmil
Aluminum Terminals: #8-750 kcmil
Aluminum Splices: #8-350 kcmil*
*1.06" barrel diameter maximum for aluminum splices due to jaw opening
Aluminum HYPLUG™: #8-750 kcmil

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Logistics

Minimum Pack Quantity

1

Package Contents

Tool, Nylon Carry Bag

Resources and downloads