BURNDY
Y500CTHS
Y500CTHS

6-Ton Latch Head Crimper, Self Contained Hydraulic, Permanent D3 Groove (no die needed), Uses W and X Dies

Brand:

Burndy

Catalog ID:

Y500CTHS

6T Latch Head Crimper, D3 Groove.

  • Permanent functional D3 groove (no die needed)
  • Used with W, X, and W-VT style dies
  • 180° head rotation
  • Enhanced clearance for tap connectors

Die Accommodation: W, X Dies

Product details

General

Application

Crimping

Application - For Use On

Copper, Aluminum, ACSR, Steel, Copperweld, Alumoweld, 6201, 5005, Compressed, Compact, Stranded and Solid Conductors

Catalog Number

Y500CTHS

Crimp Force Capacity

6 ton

Die Type

W Die and X Die

EU RoHS Indicator

Yes

Sub Brand

HYPRESS

Tool Type

Self-Contained Hydraulic Crimper

Trade Name

HYPRESS™

UPC

781810270387

UPC 12 Digit

7818102703877

Dimensions

Dimensions

18 in x 5.5 in x 2.68 in

Height

2.68 in

Length

18 in

Weight

7.8 lb

Width

5.5 in

Conductor Related

Crimping Ranges

Copper, Aluminum, ACSR, Steel, Copperweld, Alumoweld, 6201, 5005, Compressed, Compact, Stranded and Solid conductors, Installs Splices, Taps or Terminations: #8 - 600 kcmil Copper Str., #8 - 350 kcmil Flex, #8 - 350 kcmil Aluminum

Certifications And Compliance

Buy American Compliant

Yes

Standards - RoHS Compliance Status

EX

Logistics

Minimum Pack Quantity

1

Package Contents

Tool, Plastic Case

Resources and downloads