YA42A3_image
YA42A3_image

YA27A3, 3/0 AWG, AL, 1 Hole, 1/2" Stud, AL9CU

Brand:

Burndy

Catalog ID:

YA27A3

AL Terminal, AL9CU, Internal Chamfer, Tin Plated, Prefilled PENETROX™ A13, End Cap, UL/CSA, 90°C, Up to 35kV, Color Code, Die Index.

Features: Type YA-A Aluminum Tin-Plated Compression HYLUG Terminals Are Dual-Rated And Designed For Use On Both Aluminum And Copper Conductors From #12 Solid Through 2000 KCMIL, They Are Designed For Heavy Duty Applications To 35 KV, YA-A Terminals Are Prefilled With PENETROX, And Assembled With Color-Coded End Caps, Available With One, Two, And Four-Hole NEMA Tongues, The Aluminum HYLUG Terminals Are Designed For A Permanent Trouble-Free Electrical Termination, Manufactured From High Conductivity, Wrought Aluminum With Heavy Duty Wall Thickness: Provides Maximum Conductivity, Low Resistance And Ductility For An Excellent Combination Of Electrical And Crimp Forming Properties, Electro-Tin Plated: Provides Durable Long Lasting Corrosion Resistance, Internally Bevelled Barrel: Provides Easy Cable Insertion, Meets UL486B 90 DEG C Requirements: Provides A Quality Electrical Dual Connection, Connector Is Clearly Marked With Wire Size, Die Index, Color-Code And The Proper Number And Location Of Crimps: Provides Easy Identification And Tooling Recommendation For A Proper Compression Which Forms A Homogeneous Mass Resulting In An Excellent Electrical Connection, Factory Prefilled With PENETROX Oxide Inhibiting Compound: Oxide Inhibiting Compound Contains Homogeneously Suspended Metallic Particles To Penetrate The Wires Oxides, Establish Electrical Continuity And Forms An Airtight Connection, Color-Coded End Caps Inserted In Barrel End: Prevents Foreign Materials From Entering And Contaminating The Connector Prior To Usage Plus Identifies The Proper Color-Coded Die For A Reliable Connection, UL Listed 90 DEG C, 600 V - 35 KV, Wire Strip Length: 1-1/2 IN, Temperature Rating: 90 DEG C, Finish: Electro-Tin Plated, Tools, Die Set Catalog Number, And (number Of Crimps): Y35, Y39, Y750 Tool, U27ART Die, (2), Y46 Tool, U27ART Die With PUADP-1 Adapter, (2), Color Code: Ruby, Die Index: 467, Dieless Tools (number Of Crimps): Mechanical: MY29-3, MRC840AL Tool, (2), Hydraulic HYPRESS: Y644HS Tool, (1), Y81KFT, Y81KFTMBH, PAT81KFT-18V Tool, (2)

Product details

General

Application
Wire Termination
Color Code
Ruby
Connector Type
DUAL RATED
Die Index
467
EU RoHS Indicator
Yes
Feature - Barrel Style
Chamfered
Feature - Barrel Type
Standard
Finish Type
Tin-Plated
Material
ALUMINUM
Physical Attribute - Number of Holes
1
Physical Attribute - Tongue Type
Standard
Plated
Y
Plating Type
Tin - Electro Plated
Sub Brand
HYLUG
Temperature Rating
194
Trade Name
HYLUG™
Type
YA-A, Dual Rated
UPC
781810754108
UPC 12 Digit
7818107541088

Dimensions

Dimension - B Length fraction
1-5/16 in
Dimension - B Length inch
1.31 in
Dimension - Bolt Hole Size inch
0.52 in
Dimension - Bolt Size fraction
1/2
Dimension - Bolt Size inch
0.5
Dimension - D inch
1.37 in
Dimension - Hole Size fraction
1/2
Dimension - Hole Size inch
0.56
Dimension - Hole Size mm
14 mm
Dimension - L Length Overall mm
83 mm
Dimension - Length Overall inch
3.27 in
Dimension - N inch
0.63 in
Dimension - Outside Diameter inch
0.76 in
Dimension - Pad Width inch
1.04 in
Dimension - Strip Length inch
1-1/2
Dimension - Stud Size fraction
1/2
Dimension - Stud Size inch
1/2
Dimension - Thread Size
1/2
Dimension - Z (inch)
0.74 in
Physical Attribute - Tongue Angle
Straight

Electrical Ratings

Voltage - Maximum
35000
Voltage Rating
35 kV

Conductor Related

Conductor - AL Str Size
3/0 AWG
Conductor - AL Str Size Range
3/0 AWG
Conductor - Copper Str Size
3/0 AWG
Conductor - Copper Str Size Range
3/0 AWG
Conductor - Material
ALUMINUM / COPPER
Conductor Size
3/0 AWG
Conductor Type
CODE
Wire Size
3/0 AWG

Certifications And Compliance

Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL 486A-486B
Standards - Industry Standards Met
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
Yes

Logistics

Carton Quantity
5
Minimum Pack Quantity
1

Resources and downloads

Customer Notices

Sales Drawings