BURNDY
QIKTAP
QIKTAP

YAIT1814B, Tap Connector For 16 - 14 AWG

Brand:

Burndy

Catalog ID:

YAIT1814B

Tap Connector For 16 - 14 AWG.

YAIT1814B.

Product details

General

Catalog Number

YAIT1814B

Connector Type

Insulation Piercing

Material

Copper

Trade Name

QIKTAP™

UPC

781810500613

UPC 12 Digit

7818105006133

Dimensions

Dimension - Height inch

0.37 in

Dimension - Height mm

9.40 mm

Dimension - Length Overall inch

0.80 in

Conductor Related

Conductor - Copper DLO Size Range

N/A

Conductor - Copper Str Size Range

18 AWG - 14 AWG

Conductor Size

16 - 14 AWG

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

50

Resources and downloads