BURNDY
Image of YBM1CL1 YBM1CL1, Uninsulated Flag-Type Ring Terminal For 1 AWG
Image of YBM1CL1 YBM1CL1, Uninsulated Flag-Type Ring Terminal For 1 AWG

YBM1CL1, Uninsulated Flag-Type Ring Terminal For 1 AWG

Brand:

Burndy

Catalog ID:

YBM1CL1

Uninsulated Flag-Type Ring Terminal For 1 AWG.

YBM1CL1.

  • Made of pure electrolytic copper for maximum conductivity and ductility
  • Seamless extrusion tin plated to resist corrosion
  • Beveled barrel for easy wire entry

Product details

General

Catalog Number

YBM1CL1

Connector Type

Flag Ring Terminal

Die Index

572

Feature - Barrel Style

Chamfered

Material

Copper

Physical Attribute - Number of Holes

1

Physical Attribute - Tongue Type

Ring

Plated

Y

Plating Type

Tin - Electro Plated

Trade Name

HYLUG™

UPC

781810080719

Dimensions

Dimension - B Length fraction

5/8 in

Dimension - B Length inch

0.59 in

Dimension - Bolt Hole Size inch

0.27 in

Dimension - Bolt Size fraction

1/4

Dimension - Length Overall inch

1.40 in

Dimension - N inch

0.3 in

Dimension - Outside Diameter inch

0.58 in

Dimension - Pad Width inch

0.66 in

Dimension - Z (inch)

0.42 in

Physical Attribute - Tongue Angle

90 Degree

Conductor Related

Conductor - Copper Str Aircraft Size

AN 1

Conductor - Copper Str Size

1

Conductor - Copper Str Size Range

1 AWG

Conductor Size

1 AWG

Conductor Type

  • CU C Solid-Size
  • CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - Industry Standards Met

UL486

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

100

Minimum Pack Quantity

100

Pallet Quantity

57600

Resources and downloads