BURNDY
YCA_image
YCA_image

YC25A4, Aluminum C-Shape Connector

Brand:

Burndy

Catalog ID:

YC25A4

Al Compression Tap(C-Shaped),1/0 Str. Al/ACSR(Run), #6 - #4 Str. Al/ACSR(Tap), 1.50" L.

Product details

General

Catalog Number

YC25A4

Die Index

C

Material

Aluminum

Plated

N

Plating Type

Unplated

Trade Name

CRIMPIT™

Type

YC-A, YC-U Series

UPC

781810123607

UPC 12 Digit

7818101236077

Dimensions

Dimension - Height inch

1.00 in

Dimension - L Length Overall mm

38 mm

Dimension - Length Overall inch

1.50 in

Conductor Related

Conductor - ACSR Str Run

1/0 Str

Conductor - ACSR Str Tap Range

6 AWG - 4 AWG

Conductor - AL Str Run

1/0 AWG

Conductor - AL Str Tap

6 AWG;4 AWG

Conductor - AL Str Tap Range

6 AWG - 4 AWG

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

50

Minimum Pack Quantity

1

Pallet Quantity

23200