BURNDY
YCL
YCL

YC26L12, Compression C-Tap, Run 2/0-#1 AWG, Tap #1-#12 AWG

Brand:

Burndy

Catalog ID:

YC26L12

Copper Compression C Tap, Thin Wall, Run 2/0-#1 AWG, Tap #1-#12 AWG

  • Material is high conductivity wrought copper providing low resistance for excellent electrical conductivity
  • Bare copper range taking connector allows for less inventory
  • Reinforced ribs on the outside of the connector increase the mechanical strength of the connection
  • Creates a compact connection that is easy for taping and insulating
  • Connectors are clearly marked with color code dot, UL and CSA (when applicable), wire size, and die index number

Features: Manufactured Form High Conductivity Wrought Copper: Provides Low Resistance And Excellent Electrical Conductivity, Range-Taking Connector: Lowers Inventory Requirements, Reinforced Ribs: Provides Maximum Pull-Out Values, Compact Size: Easy To Tape And Insulate Connection, Economical: Provides Low Installed Cost, Use PUADP-1 Adapter With U Dies In Y46 HYPRESS, Wire Strip Length: 1-13/16 IN, Color Code: Purple, Die Index: 15 Element A, Shape: C, Tools, Die Set Catalog Number, And (number Of Crimps): Mechanical: MD6, OUR840, MD7-34R, Y2MR Tool, W28VT Die, (3), Y35, Y39, Y750, Y45 Tool, UC26 Die, (1), Y46 Tool, UC26 Die With PUADP-1 Adapter, (1), Number Of Ribs: 2

Product details

General

Application

Wire Tap

Catalog Number

YC26L12

Color Code

Purple

Connector Type

C-TAP

Die Index

15

EU RoHS Indicator

Yes

Finish Type

Tin-Plated

Material

COPPER

Plated

Y

Plating Type

Tin - Bright

Sub Brand

CRIMPIT

Temperature Rating

194

Trade Name

CRIMPIT™

Type

YC-L Series

UPC

781810040188

UPC 12 Digit

7818100401888

Dimensions

Dimension - B Length fraction

11/16 in

Dimension - B Length inch

0.69 in

Dimension - D inch

1.75 in

Dimension - Pad Width inch

0.43 in

Dimension - Strip Length inch

1-13/16

Electrical Ratings

Voltage - Maximum

35000

Conductor Related

Conductor - Copper Str Run

2/0 AWG-1 AWG

Conductor - Copper Str Run Range

2/0 AWG-1 AWG

Conductor - Copper Str Tap

1 AWG-12 AWG

Conductor - Copper Str Tap Range

1 AWG-12 AWG

Conductor - Material

COPPER

Conductor Size

2/0 AWG-12 AWG

Conductor Type

CODE

Certifications And Compliance

Buy American Compliant

No

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

25

Minimum Pack Quantity

1

Pallet Quantity

24000